IESNA:LM-63-2002
[TEST]P949910
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23120
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2532.8 2766.4 3020.5 3290.3 3523.9 3719.6 3867.9 3954.7 3968.9 3926.3
3882.1 3879 3905.8 3964.2 4101.5 4443.9 5294.5 6571.2 7709 8583.3
9255.5 9889.9 10462.8 11000.9 11362.3 10841.5 8775.8 6138.8 4245.1 2854.8
1204.1 381.9 181.5 78.9 25.2 0 0
2532.8 2771.1 3039.4 3299.8 3534.9 3730.6 3888.4 3975.2 3987.9 3950
3901.1 3899.5 3920 3980 4120.4 4388.7 5120.9 6366 7634.8 8540.7
9239.8 9943.6 10481.7 11008.8 11398.6 11062.5 9149.8 6533.3 4448.7 2960.5
1281.4 415 211.5 93.1 33.1 0 0
2532.8 2768 3028.4 3279.3 3503.4 3689.6 3833.2 3923.1 3932.6 3899.5
3863.2 3856.9 3879 3938.9 4073.1 4324 4918.9 6041 7303.4 8285
9010.9 9774.7 10499.1 11163.5 11725.3 11886.2 10598.5 8247.1 5564.4 3613.8
1672.8 659.6 370.9 205.2 94.7 31.6 0
2532.8 2749 2990.5 3230.4 3432.4 3604.4 3741.7 3812.7 3836.4 3822.2
3795.3 3792.2 3811.1 3839.5 3918.4 4077.8 4349.2 4974.2 6041 7265.6
8354.4 9366 10398.1 11370.2 12299.7 13025.6 13516.4 13555.9 12706.8 10080.9
5665.4 2027.9 814.3 435.6 200.4 45.8 0
2532.8 2717.5 2930.5 3149.9 3340.8 3503.4 3632.8 3719.6 3759 3768.5
3766.9 3776.4 3803.2 3828.5 3879 3994.2 4196.2 4500.7 5070.4 6033.1
7290.8 8633.8 9984.6 11390.7 12550.6 13645.8 14720.5 15921.4 16857.2 16169.2
12792.1 7046.2 2772.7 1240.4 523.9 53.7 0
2532.8 2700.1 2887.9 3077.3 3250.9 3410.3 3539.7 3640.7 3695.9 3735.4
3763.8 3809.5 3879 3934.2 3986.3 4068.3 4243.5 4524.4 4953.6 5479.2
6254 7268.7 8423.9 9664.3 10944.1 12362.8 13947.2 15807.8 18370.6 19893.5
18200.2 13680.5 7440.7 2654.4 659.6 37.9 0
2532.8 2690.7 2875.3 3066.2 3235.1 3394.5 3531.8 3631.2 3691.2 3729
3768.5 3814.3 3880.5 3938.9 4000.5 4092 4262.4 4538.6 4971 5528.1
6271.4 7265.6 8393.9 9609 10914.1 12348.6 13967.7 15926.2 18367.5 19802
17952.4 13418.6 7404.4 2708 651.8 42.6 0
2532.8 2659.1 2810.6 2976.3 3135.7 3290.3 3429.2 3546 3629.6 3694.3
3762.2 3844.2 3934.2 4009.9 4084.1 4189.8 4360.3 4623.8 5015.2 5548.6
6227.2 7057.2 8053 9200.3 10497.5 11957.2 13551.1 15272.8 17387.5 19003.4
16794.1 10488 4758 1619.1 385.1 33.1 0
2532.8 2638.6 2752.2 2883.2 3025.2 3168.8 3310.8 3435.5 3549.1 3648.6
3752.7 3852.1 3946.8 4030.5 4125.1 4262.4 4459.7 4764.3 5221.9 5846.8
6673.8 7660.1 8804.2 10054.1 11326 12664.2 14038.7 15498.5 16950.3 17439.5
15495.3 10385.5 4467.6 1339.8 539.7 149.9 0
2532.8 2602.3 2684.3 2779 2897.4 3026.8 3153 3284 3404 3525.5
3648.6 3760.6 3855.3 3956.3 4063.6 4191.4 4390.3 4709 5201.4 5919.4
6853.7 7931.5 9085.1 10254.5 11419.1 12588.5 13792.6 14946.2 15471.7 14469.6
11393.9 5715.9 1543.4 585.5 318.8 88.4 0
2532.8 2564.4 2605.4 2671.7 2760.1 2856.4 2971.6 3083.6 3205.1 3318.7
3451.3 3579.1 3705.4 3837.9 3975.2 4139.3 4365 4715.4 5242.4 6029.9
7063.6 8289.7 9473.3 10492.8 11374.9 12209.7 12888.3 13049.3 12228.7 9990.9
6233.5 2278.8 457.6 140.5 48.9 17.4 0
2532.8 2545.5 2562.8 2613.3 2685.9 2766.4 2862.7 2962.1 3069.4 3184.6
3307.7 3433.9 3572.8 3714.8 3872.6 4062 4309.8 4674.3 5185.6 5886.3
6825.3 7914.2 8913.1 9534.9 9820.5 9872.6 9661.1 8992 7765.8 5954.2
3505 1193 271.4 77.3 22.1 9.5 0
2532.8 2520.2 2521.8 2548.6 2597.5 2657.5 2730.1 2807.4 2884.8 2957.4
3037.8 3112 3198.8 3282.4 3374 3484.4 3647 3902.6 4306.6 4895.3
5651.2 6418.1 6946.8 7021 6598 5812.1 4688.5 3291.9 1876.4 858.5
367.7 138.9 52.1 20.5 9.5 1.6 0
2532.8 2476 2442.9 2424 2408.2 2379.8 2330.8 2253.5 2150.9 2029.4
1890.6 1743.8 1597 1466.1 1365.1 1290.9 1237.2 1216.7 1322.4 1567.1
1838.5 2061 2048.4 1688.6 1183.6 789 546 380.3 254.1 157.8
99.4 63.1 31.6 12.6 3.2 0 0
2532.8 2435 2359.3 2264.6 2128.9 1960 1761.2 1538.6 1301.9 1069.9
901.1 812.7 793.8 801.7 828.5 852.2 871.1 872.7 852.2 809.6
762.2 714.9 664.4 609.1 536.6 446.6 348.8 250.9 187.8 137.3
88.4 52.1 20.5 7.9 3.2 0 0
2532.8 2398.7 2263 2081.5 1832.2 1559.2 1273.5 1021 875.8 826.9
801.7 779.6 762.2 744.9 735.4 729.1 721.2 703.8 666 610.7
555.5 500.3 446.6 385.1 323.5 269.9 230.4 195.7 154.7 105.7
53.7 26.8 12.6 4.7 0 0 0
2532.8 2362.4 2171.5 1881.1 1559.2 1232.5 975.3 877.4 849 825.3
801.7 778 754.3 730.7 695.9 656.5 610.7 557.1 498.7 441.9
388.2 340.9 303 273 244.6 217.8 189.4 149.9 102.6 69.4
45.8 25.2 11 4.7 0 0 0
2532.8 2340.3 2079.9 1740.6 1358.7 1036.8 905.8 879 853.8 826.9
804.8 778 749.6 714.9 670.7 615.5 555.5 493.9 429.2 366.1
314 280.9 257.2 235.1 211.5 187.8 161 127.8 101 80.5
58.4 37.9 12.6 1.6 0 0 0
2532.8 2308.8 1991.6 1589.1 1194.6 961.1 909 883.7 858.5 831.7
808 782.7 752.8 711.7 656.5 598.1 527.1 456.1 378.7 323.5
287.2 265.1 247.8 228.8 208.3 183.1 151.5 124.7 104.2 82.1
60 37.9 11 0 0 0 0
2532.8 2305.6 1963.2 1530.8 1131.5 951.6 918.5 891.6 864.8 839.5
814.3 785.9 755.9 711.7 658.1 587.1 506.6 426.1 359.8 309.3
277.7 257.2 238.3 217.8 194.1 164.1 131 108.9 88.4 67.9
45.8 25.2 6.3 0 0 0 0
2532.8 2305.6 1942.6 1499.2 1104.7 951.6 924.8 897.9 868 839.5
814.3 787.5 757.5 718 667.5 598.1 512.9 427.7 355.1 301.4
269.9 250.9 232 209.9 183.1 145.2 112 93.1 75.7 56.8
36.3 14.2 1.6 0 0 0 0
2532.8 2313.5 1952.1 1503.9 1104.7 951.6 924.8 897.9 869.5 842.7
815.9 789 760.6 722.8 672.3 594.9 509.7 421.4 348.8 296.7
268.3 249.3 228.8 208.3 179.9 135.7 105.7 88.4 69.4 50.5
31.6 11 0 0 0 0 0
